KIT GA-N
Part of the RK-3100 Series
Ordering Code: 0889130
UPC: 098268112511
Lead Free: YES
Dielectric Union Gasket Kit, GA-N, for 2 IN Series 3100, 3200
This dielectric union repair kit consists of two buna replacement gaskets that can be used for the 2 inch 3100 series. For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines.
Features
- Use on series 3100, 3200
- For 2 IN dielectric union
- Includes two gaskets
- For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
- Made of Buna-N material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Ga Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Dielectric Union Valve |