INS-KIT 5/8
Part of the RK-3100/3110/3200 Series
Ordering Code: 0889144
UPC: 098268267785
Lead Free: Yes
5/8 IN Flange Bolt Insulator Kit
This kit includes 100 black 5/8 inch bolt insulators designed for use with flanged fittings. One insulator is needed for each bolt in the flange. The insulators are made from durable, corrosion resistant polysulfone.
Features
- Corrosion resistant black polysulfone
- Insulates the bolt in a flange to withstand the severe rigors of oil and gas environment
- Reliable solution to complete electrical insulation of a flanged joint
- Durable
- Designed and manufactured to the highest quality standards
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 100 Insulators Per Kit |
| Kit Type | Insulator Kit |
| Lead Free | Yes |
| Products Used On | 3100, 3110, 3200 |