INS-KIT 7/8
Part of the RK-3100/3110/3200 Series
Ordering Code: 0889148
UPC: 098268267761
Lead Free: Yes
7/8 IN Flange Bolt Insulator Kit
This 7/8 inch kit of 100 black bolt insulators are designed to be used with flanged fittings to insulate each bolt in the flange. One insulator is required for each bolt in a flange. These bolt insulators consists of a durable, corrosion resistant polysulfone.
Features
- Corrosion resistant black polysulfone
- Insulates the bolt in a flange to withstand the severe rigors of oil and gas environment
- Reliable solution to complete electrical insulation of a flanged joint
- Durable
- Designed and manufactured to the highest quality standards
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | (100) Insulators Per Kit |
| Kit Type | Insulator Kit |
| Lead Free | Yes |
| Products Used On | Model 3100, 3110, 3200 Flanged Fitting |