10L20-RK
Part of the RK-127 Series
Ordering Code: 0889228
UPC: 098268112856
Lead Free: No
Diaphragm Replacement Kit for 10 IN Steam Pressure Regulator
This kit includes parts necessary to repair diaphragm of a 10 inch steam/water pressure regulator, series 127. It contains a 10 inch replacement diaphragm.
Features
- Buna N material
- For 10 Inch steam/water pressure regulator
- All parts are made of high quality materials
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 127, 127W |
| Compatible Size Used On | 1/2 IN to 4 IN |
| Kit Contents | 10 IN Diaphragm |
| Kit Type | Repair Kit |
| Lead Free | No |