127H37R-RK
Part of the RK-127 Series
Ordering Code: 0889220
UPC: 098268112788
Lead Free: No
Disc Assembly Repair Kit, 3 and 4 IN, 127W
This kit includes parts necessary to repair the disc assembly of a 3 and 4 inch steam/water pressure regulator, series 127W. It contains disc, seat ring, disc nut, lower stem assembly, spindle nut, disc holder, washer and diaphragm.
Features
- Includes diaphragm
- Stainless steel seat ring
- All parts are made of high quality materials
- No special tools required
| Specifications | |
|---|---|
| Kit Contents | Disc, Seat Ring, Disc Nut, Lower Stem Assembly, Spindle Nut, Disc Holder, And Disc Washer |
| Kit Type | Repair Kit |
| Lead Free | No |
| Products Used On | Series 127 Steam/Water Pressure Regulator |