15L20-RK
Discontinued
Part of the RK-127 Series
Ordering Code: 0889229
UPC: 098268112863
Lead Free: NO
Diaphragm Replacement Kit for 15 IN Steam Pressure Regulator
This kit includes parts necessary to repair diaphragm of a 15 inch steam/water pressure regulator, series 127. It contains a 15 inch replacement diaphragm.
Features
- Buna N material
- For 15 Inch steam/water pressure regulator
- All parts are made of high quality materials
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 15 In Diaphragm |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | Series 127 Steam/Water Pressure Regulator |