8L20-RK
Part of the RK-127 Series
Ordering Code: 0889227
UPC: 098268112849
Lead Free: No
8 IN Diaphragm Replacement Kit
This kit includes parts necessary to repair diaphragm of a 8 inch steam/water pressure regulator, series 127. It contains a 6 inch replacement diaphragm.
Features
- Buna N material
- For 8 inch steam/water pressure regulator
- All parts are made of high quality materials
- No special tools required
| Specifications | |
|---|---|
| Kit Contents | 8 In Diaphragm |
| Kit Type | Repair Kit |
| Lead Free | No |
| Products Used On | Series 127 Steam/Water Pressure Regulator |