SA-15L20-RK
Discontinued
Part of the RK-127 Series
Ordering Code: 0889233
UPC: 098268112900
Lead Free: NO
Diaphragm Chamber Repair Kit, 15 IN
This kit includes parts necessary to repair the complete diaphragm chamber of a 15 inch steam/water pressure regulator, series 127. It contains a diaphragm, diaphragm cover, diaphragm chamber and screws.
Features
- Cast iron chamber and cover
- For 15 inch steam/water pressure regulator
- Includes screws
- No special tools required
| Specifications | |
|---|---|
| Kit Contents | Diaphragm, Diaphragm Cover, Diaphragm Chamber And Screws |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | Series 127 Steam/Water Pressure Regulator |