KIT4444-STEM
Part of the RK-3400/4400/M9400/34711R/331766/M9500 Series
Ordering Code: 0790061
UPC: 098268107050
Lead Free: Not In Scope
Plastic Push Rod Repair Kit for Divertaflo By-Pass Valve
Divertaflo by-pass valve push rod repair kit.
Features
- Easily repairs Divertaflo By-pass valve push rods
- Non Corrosive plastic
- Simple installation
- O Rings included
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | Divertaflo By-Pass Valve |
| Kit Contents | O-rings |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | WATER QUALITY POE |