RK-LFTWHG2-Handle Kit Watts
Part of the RK-LFTWHG2 Series
Ordering Code: 0120080
UPC: 098268275933
Lead Free: YES
LFTWHG2 Handle Kit, Hot and Cold Handles; Watts Handle Plugs
This LFTWHG2 handle kit is used to replace lost or damaged handles for 3/4 inch LFTWHG2 tankless water heater service valves. This kit includes hot and cold handles and handle plugs with Watts logo.
Features
- Replacement handles for LFTWHG2 valves
- Includes hot and cold handles
- Includes hot and cold handle plugs with Watts logo
- For replacement of lost or damaged handles
| Specifications | |
|---|---|
| Kit Contents | Hot and cold handles; Watts handle plugs |
| Kit Type | Handle Kit |
| Lead Free | YES |
| Product Group | HYDRONICS / STEAM |
| Products Used On | LFTWHG2 TWH Valves |