RK-LFTWHG2-O-ring Kit
Part of the RK-LFTWHG2 Series
Ordering Code: 0120088
UPC: 098268276091
Lead Free: YES
LFTWHG2 O-ring Kit, Union O-rings for Hot and Cold Valves
This LFTWHG2 O-ring kit is used to replace the O-rings in hot and cold valves for 3/4 inch LFTWHG2 tankless water heater service valves. This kit includes (2) union O-rings made of EDPM material.
Features
- Replacement O-rings for LFTWHG2 valves
- Includes two union O-rings for hot and cold valves
- Made of EPDM material
- For replacement of lost or damaged union O-rings
| Specifications | |
|---|---|
| Kit Contents | (2) Union O-rings for hot and cold valves |
| Kit Type | O-ring |
| Lead Free | YES |
| Product Group | HYDRONICS / STEAM |
| Products Used On | LFTWHG2 TWH Valves |