RK-LFTWHG2-Plug Kit
Part of the RK-LFTWHG2 Series
Ordering Code: 0120089
UPC: 098268276107
Lead Free: YES
LFTWHG2 Plug Kit, Plug for Unused Drain Port with BUNA O-ring
This LFTWHG2 plug kit is used to plug the unused drain port for 3/4 inch LFTWHG2 tankless water heater service valves. This kit includes drain port plug and (2) O-rings made of BUNA material.
Features
- Replacement plugs for LFTWHG2 valves
- Includes drain port plug for un-used drain port
- Includes two BUNA O-rings
- For replacement of lost port plugs
Specifications | |
---|---|
Kit Contents | Plug for unused drain port with (2) BUNA O-rings |
Kit Type | Plug Kit |
Lead Free | YES |
Product Group | HYDRONICS / STEAM |
Products Used On | LFTWHG2 TWH Valves |