QF-13
Discontinued
Part of the RK-QF Series
Ordering Code: 0800113
UPC: 098268422894
Lead Free: Not In Scope
Qf-13, Radiator Steam Trap Replacement Kit
This radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a stainless steel replacement capsule and integral seat adapter. It can be used to easily fix 3/4 inch radiator trap with integral seats, Trane model B3.
Features
- Stainless steel capsule
- For traps with integral seats
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Kit Contents | Stainless Steel Replacement Capsule And Integral Seat Adapter |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Trane model B3 |