QF-2
Discontinued
Part of the RK-QF Series
Ordering Code: 0800002
UPC: 098268218664
Lead Free: Not In Scope
Radiator Steam Trap Replacement Kit, Qf-2
This radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a stainless steel replacement capsule and seat adapter. It can be used to easily fix a variety of 1/2 and 3/4 inch radiator traps with replaceable seats, Warren Webster model 512, 512H-1, 512G-1, 522, 522H, 522HB, 712HB, 722HB, 513,533, 523A,523H,5236, 713HB, 733, 733HB, and 723A.
Features
- Stainless steel capsule
- For traps with repaceable seats
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Kit Contents | Stainless Steel Replacement Capsule And Seat Adapter |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Warren Webster model 512, 512H-1, 512G-1, 522, 522H, 522HB, 712HB, 722HB, 513,533, 523A,523H,5236, 713HB, 733, 733HB, and 723A |