QF-26
Discontinued
Part of the RK-QF Series
Ordering Code: 0800126
UPC: 098268587630
Lead Free: Not In Scope
Radiator Steam Trap Replacement Kit, Qf-26
This radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a replacement air vent for float and thermostatic traps. It can be used to easily fix 3/4 inch air vents for F & T traps at 15 and 30 psi, Trane model 686 and 55AL for 3/4 - 2 inch sizes.
Features
- Stainless steel construction
- For float and thermostatic traps
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Kit Contents | Replacement Air Vent |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | F and T traps at 15 and 30 PSI, Trane model 686 and 55AL for 3/4 - 2 inch sizes |