QF-5
Part of the RK-QF Series
Ordering Code: 0800005
UPC: 098268218695
Lead Free: Not In Scope
Radiator Steam Trap Replacement Kit, QF-5
This radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a stainless steel replacement capsule and seat adapter. It can be used to easily fix a variety of 1/2 or 3/4 inch radiator traps with replaceable seats, Sarco model E, H, S65, TB25, TS25, T65, Erwel model R30, Illinois model 1G and 3GH, Trane model B1, Marsh model 1, and Monash-Younker model 30.
Features
- Stainless steel capsule
- For traps with repaceable seats
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Kit Contents | Stainless Steel Replacement Capsule And Seat Adapter |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Sarco model E, H, S65, TB25, TS25, T65, Erwel model R30, Illinois model 1G and 3GH, Trane model B1, Marsh model 1, and Monash-Younker model 30 |