QF-7
Discontinued
Part of the RK-QF Series
Ordering Code: 0800007
UPC: 098268218718
Lead Free: Not In Scope
Radiator Steam Trap Replacement Kit, Qf-7
This radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a stainless steel replacement capsule and integral seat adapter. It can be used to easily fix a variety of 1/2 inch radiator traps with integral seats, Dunham-Bush model 1B, 1C, 1E, V1B, Trane model B2, and 3/4 inch Sarco model T25.
Features
- Stainless steel capsule
- For traps with integral seats
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Kit Contents | Stainless Steel Replacement Capsule And Integral Seat Adapter |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Dunham-Bush model 1B, 1C, 1E, V1B, Trane model B2, and 3/4 inch Sarco model T25 |