QF-8
Discontinued
Part of the RK-QF Series
Ordering Code: 0800008
UPC: 098268218725
Lead Free: Not In Scope
Radiator Steam Trap Replacement Kit, Qf-8
This radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a stainless steel replacement capsule and integral seat adapter. It can be used to easily fix a variety of 1/2 inch radiator traps with integral seats, Sarco model T25 and Hoffman model 8.
Features
- Stainless steel capsule
- For traps with integral seats
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Kit Contents | Stainless Steel Replacement Capsule And Integral Seat Adapter |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Sarco model T25 and Hoffman model 8 |