QF-TA-125
Discontinued
Part of the RK-QF Series
Ordering Code: 0811005
UPC: 098268923643
Lead Free: NO
QF-TA-125, Radiator Steam Trap Replacement Kit
This QF-TA-125 radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a replacement thermal capsule that can be used to easily fix a variety of radiator traps.
Features
- Stainless steel construction
- For quick repairs
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Radiator Steam Trap |