1170-RK 1/2
Discontinued
Part of the RK-1170 Series
Ordering Code: 0861002
UPC: 098268919912
Lead Free: NO
Repair Kit For 1/2 In Hot Water Temperature Control Valve
This kit includes parts necessary to a 1/2 inch hot water temperature control valves, series 1170. It contains spring, gasket, thermostat, disc, piston and o-ring.
Features
- Metal disc
- Fast reaction thermostat
- Stainless steel spring
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Spring, Gaskets, Ball Thermostat, Metal Disc, Piston, O-Rings And Rubber Disc |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | Series 1170, L1170 Hot Water Temperature Control Valve |