LFN170-STAT-RK-M3 3/4-1
Part of the RK-LFN170 Series
Ordering Code: 0887492
UPC: 098268085501
Lead Free: YES
Thermal Actuator Kit for 3/4 to 1 IN Lead Free Master Tempering Valve
This thermal actuator kit is used to repair or replace the thermal actuator of a 3/4 to 1 inch lead free master tempering valve, model LFN170M3. This kit includes all the parts needed and all the parts are genuine and original to the valve.
Features
- Paraffin motor
- Lead free housing
- Stainless steel piston
- Quick response to temperature changes
| Specifications | |
|---|---|
| Kit Contents | Wax Motor |
| Kit Type | Actuator Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | LFN170M3 and LFN170M3-CSUT |