RK LFN170-M3 1 1/4-1 1/2
Part of the RK-LFN170 Series
Ordering Code: 0887487
UPC: 098268783216
Lead Free: NO
Overload Assembly Kit for 1 1/4 to 1 1/2 IN Valve Series LFN170
This Repair kit is to repair 1 1/4 inch and 1 1/2 inch LFN70-M3 master mixing valves. It contains a funnel, adjusting screw, bonnet, thermal actuator, locknut, plunger, spring and O-ring for a fast and easy repair. All parts are genuine and original to the valve.
Features
- O-ring to prevent leaks
- Stainless steel roto clip
- Stainless steel spring
- Complete kit
| Specifications | |
|---|---|
| Kit Contents | Overload Housing, Overload Insert, Retaining Ring, O-Ring, Spring |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | TEMPERING |
| Products Used On | 1 1/4 - 1 1/2 IN LFN170-M3, 1 1/4 - 1 1/2 IN LFN170-M3-CSUT |