RK LFN170-M3 3/4-1
Part of the RK-LFN170 Series
Ordering Code: 0887486
UPC: 098268783117
Lead Free: NO
Overload Assembly Kit For 3/4 - 1 In Valve Series Lfn170
This repair kit is to repair 3/4 inch and 1 inch LFN70-M3 master mixing valves. It contains a funnel, adjusting screw, bonnet, thermal actuator, locknut, plunger, spring and O-ring for a fast and easy repair. All parts are genuine and original to the valve.
Features
- O-ring to prevent leaks
- Stainless steel roto clip
- Stainless steel spring
- Complete kit
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | NO |
Product Group | TEMPERING |