RK LFN170M3-FN 3/4-1
Part of the RK-LFN170 Series
Ordering Code: 0125151
UPC: 098268849813
Lead Free: YES
Repair Kit for 3/4 to 1 IN Lead Free Tempering Valve
This funnel kit is designed for repairing a lead free master tempering valve used for hot water distribution sources. It contains a funnel made of polysulfone material and O-ring for a fast and easy repair. Fits valve sizes from 3/4 inch to 1 inch.
Features
- Corrosion resistant material
- Polysulfone Material For High Temperature Use
- Includes O-ring
- Fits 3/4 to 1 inch valves
| Specifications | |
|---|---|
| Kit Contents | Funnel |
| Kit Type | Funnel |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series Tempering Valve |