RK-LFUSG-CS
Replacement Parts for LFUSG-CS Under Sink Guardian Mixing Valve
RK-LFUSG-CS
Replacement Parts for LFUSG-CS Under Sink Guardian Mixing Valve
Features
- Includes genuine, original components designed specifically for the LFUSG‑CS series
- Enables quick, in‑line servicing without valve removal
- Replacement cartridge kits available in bulk quantities of 5 or 20
- Each cartridge includes 2 integrated inlet strainers and check valves
- Temperature indicator kit includes 2 indicators and O-rings
RK‑LFUSG‑CS Under Sink Guardian® Mixing Valve Replacement Kits provide all genuine Watts components required to service the LFUSG‑CS mixing valve. These kits support fast, in‑line replacement of wear components without removing the valve body, helping restore proper performance and extend service life.
Replacement Cartridge Kits
- Available in bulk quantities of 5 or 20
- Each cartridge includes two integrated inlet strainers
- Built‑in check valves help support proper flow control and crossflow protection
Replacement Temperature Indicator Kit
- Includes two temperature indicators
- Supplied with O‑rings for proper installation and sealing
To learn more visit: https://www.watts.com/LFUSGCS
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RK-LFUSG-CS