RK 152A 1 1/2-2
Part of the RK-152A Series
Ordering Code: 0875725
UPC: 098268103823
Lead Free: No
Repair Kit for 1 1/2 to 2 IN Iron Process Steam Pressure Regulator
This kit includes parts necessary to repair a 1-1/2 to 2 inch steam pressure regulator, series 152A. It contains stem and bushing assembly, diaphragm, diaphragm gasket, bottom plug gasket, bottom spring, strainer, disc and seat.
Features
- Diaphragm gasket to seal
- Stainless steel strainer
- Strainer disc and seat
- Adjusting spring
| Specifications | |
|---|---|
| Compatible Series or Model | 152A, 252A |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | Stem and Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Bottom Spring, Strainer, Disc, Seat |
| Kit Type | Repair Kit |
| Lead Free | No |