RK 152AT 1/2
Discontinued
Part of the RK-152A Series
Ordering Code: 0875751
UPC: 098268558074
Lead Free: NO
Repair Kit for 1/2 IN Iron Process Tight Seating Steam Pressure Regulator
This kit includes parts necessary to repair a 1/2 inch steam pressure regulator, series 152A model 152AT. It contains stem and bushing assembly, diaphragm, diaphragm gasket, bottom plug gasket, bottom spring, strainer, disc and seat.
Features
- Diaphragm gasket to seal
- Stainless steel strainer
| Specifications | |
|---|---|
| Compatible Series or Model | 152AT, 252AT |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Stem and Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Bottom Spring, Strainer, Disc, Seat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |