RK 152SS 3/4-1
Part of the RK-152SS Series
Ordering Code: 0875627
UPC: 098268293395
Lead Free: Not In Scope
Repair Kit for 3/4 to 1 IN Stainless Steel Process Steam Pressure Regulator, 152SS
This Repair Kit is Used for 3/4Inch and 1 inch 152SS Stainless Steel Process Steam Pressure Regulator. This Kit Includes Stem Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Seat, Disc abd Strainer
Features
- Parts made of high quality material
- Includes all parts to repair 3/4 to 1 inch model 152SS
- Stem and bushing assembly, diaphragm and diaphragm gasket
- Bottom plug gasket, strainer, disc and seat
| Specifications | |
|---|---|
| Compatible Series or Model | 152SS, 152SST |
| Compatible Size Used On | 3/4 to 1 IN |
| Kit Contents | Stem and Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Strainer, Disc, Seat |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |