RK 152SST 1/2
Part of the RK-152SS Series
Ordering Code: 0875506
UPC: 098268558050
Lead Free: NO
Repair Kit for 1/2 IN Stainless Steel Process Steam Pressure Regulator, 152SST
The repair kit for the 1/2 inch 152SST stainless steel process steam pressure regulator includes necessary components for maintenance. It contains a stem bushing assembly, diaphragm, diaphragm gasket, bottom plug gasket, seat, disc and strainer.
Features
- Parts made of high quality material
- Repair can be made while valve is inline
- Use on series SST tight seating model for dead end and liquid service
- For 1/2 IN valve
| Specifications | |
|---|---|
| Compatible Series or Model | 152SST |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Stem and Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Strainer, Disc, Seat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |