RK 152SST 3/4
Part of the RK-152SS Series
Ordering Code: 0875606
UPC: 098268558067
Lead Free: No
Repair Kit for 3/4 IN Stainless Steel Process Steam Pressure Regulator, 152SST
This repair kit is used for 3/4 inch 152SST stainless steel process steam pressure regulator. This kit includes stem bushing assembly, diaphragm, diaphragm gasket, bottom plug gasket, seat, disc and strainer,
Features
- Parts made of high quality material
- Used on 3/4 in stainless steel process steam pressure regulator series 152SST
- Repairs can be made inline
| Specifications | |
|---|---|
| Compatible Series or Model | 152SS |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Stem and Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Strainer, Disc, Seat |
| Kit Type | Repair Kit |
| Lead Free | No |