RK 25AUB 2
Part of the RK-25AUB-Z3 Series
Ordering Code: 0864946
UPC: 098268103595
Lead Free: Yes
2 IN Water Pressure Reducing Valve Repair Kit
This repair kit includes parts needed to repair a 2 inch water pressure reducing valve that is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. This kit consists of a diaphragm and diaphragm liner, O-ring, union gasket, strainer, strainer plug gasket, bottom plug gasket, disc and seat.
Features
- Parts made of high quality material
- Gaskets included
- Easy to install
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF25AUB, LF25AUB-Z3 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Diaphragm, O-ring, Union Gasket, Strainer, Strainer Plug Gasket, Bottom Plug Gasket, Disc, Seat |
| Kit Type | Repair Kit |
| Lead Free | Yes |