LFRK 223N 2 1/2
Part of the RK-LF223 Series
Ordering Code: 0125371
UPC: 098268861235
Lead Free: Yes
2 1/2 IN Lead Free High Capacity Water Pressure Reducing Valve Repair Kit
This lead free repair kit includes all the partsneeded to repair a 2 1/2 inch lead free high capacity water pressure reducing valve series LF223 that is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, seat, seat gasket, bottom plug gasket, disc and disc screw.
Features
- Lead free construction
- To repair 2 1/2 IN LF223
- Kit consists of a diaphragm, seat, seat gasket, bottom plug gasket, disc and disc screw
- Union gasket available for union models
| Specifications | |
|---|---|
| Compatible Series or Model | LFN223 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Seat, Seat Gasket, Diaphragm, Disc, Disc Screw, Bottom Plug Gasket |
| Kit Type | Repair Kit |
| Lead Free | Yes |