LFTPK-QC-25AUB 1/2
Discontinued
Part of the RK-LF25AUB/LFU5B Series
Ordering Code: 0121276
UPC: 098268582260
Lead Free: YES
Quick Connect Tailpiece Kit For 1/2 In Lead Free Pressure Reducing Valve, 25Aub, U5B
This quick connect tailpiece kit is designed for use with a 1/2 inch lead free water pressure reducing valve. The valve is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. This quick connect tailpiece kit consists of a union nut, union quick connect tailpiece, EPDM O-ring, and also includes pipe stiffener for PEX tubing installation.
Features
- Quick connect tailpiece and union nut
- Includes EPDM O-ring
- Pipe stiffener provided for PEX tubing installation
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | LFU5B, LF25AUB |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Union Nut, Union Quick Connect Tailpiece, EPDM O-ring, Pipe Stiffener |
| Kit Type | Tailpiece Kit |
| Lead Free | YES |
| Product Group | P & H KITS |