LF600-RK 1/2
Part of the RK-LF600 Series
Ordering Code: 0125143
UPC: 098268849738
Lead Free: YES
Lead Free Repair Kit for 1/2 IN Lead Free Silent Check Valve
This lead free repair kit includes all the parts needed to repair a 1/2 inch lead free silent check valve series LF600 used inch commercial, industrial and residential applications. This kit consists of a stainless steel spring, lead free brass check, disc and PTFE seat.
Features
- Lead free construction
- To repair a 1/2 inch LF600
- Contains spring, check, disc, and seat
- Easy installation
| Specifications | |
|---|---|
| Kit Contents | Spring, Check, Disc And Seat |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series LF600 Silent Check Valve |