LF70A-RK 1/2-3/4
Part of the RK-LF70A Series
Ordering Code: 0125129
UPC: 098268849509
Lead Free: YES
Repair Kit for 1/2 to 3/4 IN Lead Free Tempering Valve, 70A
This internal parts repair kit is designed for repairing a lead free hot water extender tempering valve used for hot water distribution sources. This kit contains O-ring, spring, and thermostat for a fast and easy repair. This kit is suitable for valve sizes 1/2 inch to 3/4 inch.
Features
- O-ring to prevent leaks
- For standard temperature thermostat
- Includes all parts for quick repair
- Suitable for 1/2 to 3/4 inch standard temperature valves
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | O-Ring, Spring And Thermostat |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | TEMPERING |
| Products Used On | Series L70A and LF70A |