LFRK N223M2 2 1/2
Part of the RK-LFN223 Series
Ordering Code: 0125372
UPC: 098268861242
Lead Free: Yes
2 1/2 IN Lead Free Super Capacity Water Pressure Reducing Valve Repair Kit
This repair kit includes parts needed to repair a 2 1/2 inch lead free super capacity water pressure reducing valve that is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, seat, seat gasket, bottom plug gasket, disc and disc screw.
Features
- Parts made of high quality material
- Gaskets included
- Easy to install
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | LFN223M2 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Seat, Seat Gasket, Diaphragm, Disc, Disc Screw, Bottom Plug Gasket |
| Kit Type | Repair Kit |
| Lead Free | Yes |