LFRK N250 1/2
Part of the RK-LFN250 Series
Ordering Code: 0125373
UPC: 098268861259
Lead Free: Yes
1/2 IN Lead Free Water Pressure Reducing Valve Repair Kit
This repair kit includes parts needed to repair a 1/2 inch lead free water pressure reducing valve that is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, stainless steel valve seat, seat cylinder, seat and disc assembly, strainer screen, disc and stem.
Features
- Parts made of high quality material
- Complete replacement assembly
- Includes diaphragm
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | LF23, LF123, LFN250 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Stem, Seat Cylinder, Strainer Screen, Stainless Steel Seat, Disc, Diaphragm |
| Kit Type | Repair Kit |
| Lead Free | Yes |