TPK-PEX-F1807-1/2
Part of the RK-LFN45B/LFN55B/LF25AUB-Z3 Series
Ordering Code: 1000000670
UPC: 737733058151
Lead Free: Yes
Union PEX F1807 Tailpiece Kit for 1/2 IN Lead Free Pressure Reducing Valves, LFN45B, LFN55B, and LF25AUB-Z3
This PEX tailpiece kit is designed for use with a 1/2 inch lead free water pressure reducing valve. The valve is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. This PEX tailpiece kit consists of (1) union nut, (1) union PEX tailpiece, (1) EPDM O-ring for LFN45B/LFN55B Series, and (1) EPDM O-ring for LF25AUB-Z3 Series.
Features
- Kit includes (1) union PEX F1807 tailpiece
- (1) Union tailpiece nut
- Includes EPDM O-rings; (1) for LFN45B/LFN55B and (1) for LF25AUB-Z3 series
- No special tools required
| Specifications | |
|---|---|
| Kit Contents | (1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |
| Products Used On | LFN45B, LFN55B, LF25AUB-Z3 |