TPK-QC-1
Part of the RK-LFN45B/LFN55B/LF25AUB-Z3 Series
Ordering Code: 1000000687
UPC: 737733058328
Lead Free: Yes
Union Quick Connect Tailpiece Kit for 1 IN Lead Free Pressure Reducing Valves, LFN45B, LFN55B, and LF25AUB-Z3
This quick connect tailpiece kit is designed for use with a 1 inch lead free water pressure reducing valve. The valve is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. This quick connect tailpiece kit consists of (1) union nut, (1) union quick connect tailpiece, (1) EPDM O-ring for LFN45B/LFN55B Series, and (1) EPDM O-ring for LF25AUB-Z3 Series.
Features
- Kit includes (1) union Quick-Connect tailpiece
- (1) Union tailpiece nut
- Includes EPDM O-rings; (1) for LFN45B/LFN55B and (1) for LF25AUB-Z3 series
- No special tools required
| Specifications | |
|---|---|
| Kit Contents | (1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |
| Products Used On | LFN45B, LFN55B, LF25AUB-Z3 |