LFRK SS263AP
Part of the RK-LFSS263AP Series
Ordering Code: 0125360
UPC: 098268861129
Lead Free: YES
1/4 to 1/2 IN Lead Free Small Pressure 3-Way Regulator Repair Kit
This repair kit includes parts needed to repair a 1/4 to 1/2 inch lead free small pressure 3-way regulator that is used for general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. This kit consists of diaphragm assembly, inner valve assembly, poppet spring, bottom plug gasket and O-ring.
Features
- Parts made of high quality material
- Reinforced Buna-N diaphragm
- Includes bottom plug gasket and O-ring
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | LFSS263AP |
| Compatible Size Used On | 1/4, 3/8, 1/2 IN |
| Kit Contents | Diaphragm Assembly, Inner Valve Assembly, Poppet Spring, Bottom Plug Gasket |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | P & H KITS |