LFTPK-PEX 1/2
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0121308
UPC: 098268582642
Lead Free: Yes
1/2 IN Lead Free Tailpiece Kit for Pressure Reducing Valve, Crimp
This 1/2 inch lead free tailpiece kit is designed for use with water pressure reducing valves, series LFN45B, LFN55B and LFX65B. This kit includes a union nut, union PEX tailpiece and O-ring. The kit enables quick adjustments in the field.
Features
- For crimp end connections
- Includes all necessary rubber components
- Includes union nut, union PEX tailpiece and O-ring
- Quick field adjustment
| Specifications | |
|---|---|
| Compatible Series or Model | LFN45B, LFN55B, LFX65B |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Tailpiece, Union Nut, Gasket |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |