LFTPK-PEX X65/LFN45/N55 3/4
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0125354
UPC: 098268861051
Lead Free: Yes
3/4 IN Lead Free PEX Tailpiece Kit
This tailpiece repair kit is used to repair a 3/4 inch water pressure reducing valve. The valve reduces incoming water pressure that protects the plumbing system components and reduces water consumption. This kit includes a crimp union tailpiece, union nut and O-ring.
Features
- Includes union nut, union PEX tailpiece and O-ring
- Includes all necessary rubber components
- Fits size 3/4 IN
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | LFN45, LFN55, LFX65 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Tailpiece, Union Nut, Gasket |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |