LFTPK-SLD X65/LFN45/N55 1
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0125356
UPC: 098268861082
Lead Free: YES
1 In Lead Free Soldered Union Tailpiece Kit
This tailpiece repair kit is used to repair a 1 inch water pressure reducing valve. The valve reduces incoming water pressure that protects the plumbing system components and reduces water consumption. This kit includes a soldered union tailpiece, union nut and O-ring.
Features
- Includes union nut, union soldered tailpiece and O-ring
- Includes all necessary rubber components
- Fits size 1 IN
- No special tools required
Specifications | |
---|---|
Kit Type | Tailpiece Kit |
Lead Free | YES |
Product Group | WPRV |