LFTPK-THD 2
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0121316
UPC: 098268582734
Lead Free: Yes
2 IN Lead Free Tailpiece Kit for Pressure Reducing Valve, Thread
This 2 inch lead free tailpiece kit is designed for use with water pressure reducing valves, series LFN45B and LFX65B. This kit includes a union nut, union threaded tailpiece and O-ring. The kit enables quick adjustments in the field.
Features
- For threaded end connections
- Lead free construction
- Includes union nut, union threaded tailpiece and O-ring
- Quick field adjustment
| Specifications | |
|---|---|
| Compatible Series or Model | LFN45B, LFX65B |
| Compatible Size Used On | 2 IN |
| Kit Contents | Union Nut, Union Threaded Tailpiece, O-ring |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |