LFTPK-THD X65/LFN45/N55 1
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0125355
UPC: 098268861068
Lead Free: Yes
1 IN Lead Free Threaded Union Tailpiece Kit
This tailpiece repair kit is used to repair a 1 inch water pressure reducing valve. The valve reduces incoming water pressure that protects the plumbing system components and reduces water consumption. This kit includes a threaded union tailpiece, union nut and O-ring.
Features
- Includes union nut, union threaded tailpiece and O-ring
- Includes all necessary rubber components
- Fits size 1 IN
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | N45BU-M1 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Tailpiece, Union Nut, Gasket |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |