LFTPK-THD X65/LFN45/N55 3/4
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0125353
UPC: 098268861044
Lead Free: Yes
3/4 IN Lead Free Threaded Union Tailpiece Kit, for X65, N45, N55
This tailpiece repair kit is used to repair a 3/4 inch water pressure reducing valve. The valve reduces incoming water pressure that protects the plumbing system components and reduces water consumption. This kit includes a lead free threaded union tailpiece, union nut and O-ring.
Features
- Includes union nut, union threaded tailpiece and O-ring
- Includes all necessary rubber components
- Fits size 3/4 IN
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | N45BU-M1 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Tailpiece, Union Nut, Gasket |
| Kit Type | Tailpiece Kit |
| Lead Free | Yes |