N170-FRK M2
Discontinued
Part of the RK-N170-M2 Series
Ordering Code: 0877077
UPC: 098268558197
Lead Free: NO
1 1/4 to 2 IN Hot Water Extender Tempering Valve Repair Kit
This internal parts repair kit includes all parts needed to repair or replace internal parts for a 1 1/4 to 2 inch tempering valve with standard temperature series N170-M2 used for hot water distribution system. This kit consists of disc assembly, bottom spring, O-ring, gasket and gasket plug, adjusting screw, locknut, washer, bonnet, spring button, spring, thermostat base, and dual action thermostat.
Features
- Thermal actuator for sensing temperature
- Adjusting screw for setting the temperature
- Repair kit for 1 1/4 to 2 inch valves
- Lock nut for locking the temperature adjustment
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Adjusting Screw, Lock Nut, Washer, Bonnet, Spring Button, Spring, O-Ring (2), Thermostat Base, Disc Assembly, Bottom Spring, Bottom Plug Gasket, Bottom Plug And Dual Action Thermostat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | TEMPERING |
| Products Used On | N170 |