RK-N170M2 1 1/4-2
Discontinued
Part of the RK-N170 Series
Ordering Code: 0877081
UPC: 098268936209
Lead Free: NO
1 1/4 To 2 In High Temperature Hot Water Extender Tempering Valve Repair Kit For Series N170-M2
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Adjusting Screw, Lock Nut, Washer, Bonnet, Spring Button, Spring, O-Ring (2), Thermostat Base, Disc Assembly, Bottom Spring, Bottom Plug Gasket, Bottom Plug And Dual Action Thermostat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | TEMPERING |
| Products Used On | Series N170-M2 Tempering Valves |