N170-CLRK M2
Discontinued
Part of the RK-N170L-M2 Series
Ordering Code: 0877076
UPC: 098268558180
Lead Free: NO
Repair Kit For 3/4 To 1 In Low Temperature Hot Water Extender Tempering Valve
This kit includes parts necessary to repair a 3/4 to 1 inch low temperature hot water extender tempering valve used for hot water distribution system. This kit includes all internal parts for a fast and easy repair.
Features
- Thermal actuator for sensing temperature
- Adjusting screw for setting the temperature
- For 3/4 to 1 inch valves
- Lock nut for locking the temperature adjustment
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Adjusting Screw, Lock Nut, Washer, Bonnet, Spring Button, Spring, O-Ring (2), Thermostat Base, Disc Assembly, Bottom Spring, Bottom Plug Gasket, Bottom Plug And Dual Action Thermostat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | TEMPERING |
| Products Used On | N170 |