N170L-STAT-RK M2
Discontinued
Part of the RK-N170L-M2 Series
Ordering Code: 0877068
UPC: 098268558203
Lead Free: NO
Thermostat Replacement Kit, 3/4 To 2 In Low Temperature Hot Water Extender Tempering Valve
This low temperature thermostat kit is designed for repairing a 3/4 to 2 inch tempering valve used for hot water distribution system. This kit includes low temperature thermostat for a fast and easy repair.
Features
- Thermal actuator for sensing temperature
- For 3/4 to 2 inch valves
- Fast acting thermal actuator
- Copper housing
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Dual Action Thermostat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |